$ **************************************************************************** $ $ File: HILSCHER CIFX50-RE_EIS.EDS $ $ Author: Ralf Hornung, Hilscher GmbH, Hattersheim, Germany $ hotline@hilscher.com $ Date: 20.08.06 $ $ **************************************************************************** $ $ ATTENTION: $ $ Changes in this file can cause configuration or communication problems. $ $ **************************************************************************** $ $ Changes: $ $ Version Date Name Description $ ------------------------------------------------------------------------- $ $ 1.0 06.26.08 RalfH created $ $ **************************************************************************** [File] DescText = "EDS-File for netIC 'NIC 50-RE' EtherNet/IP Adapter"; CreateDate = 06-26-2008; CreateTime = 10:00:00; ModDate = 06-26-2008; ModTime = 10:00:00; Revision = 1.0; [Device] VendCode = 283; VendName = "Hilscher GmbH"; ProdType = 12; ProdTypeStr = "Communication Adapter"; ProdCode = 0x10D; MajRev = 1; MinRev = 1; ProdName = "NIC 50-RE/EIS"; Catalog = "NIC 50-RE/EIS"; $ Icon = "netIC_50-RE.ico"; [Device Classification] Class1 = EtherNetIP; [Params] Param1 = 0, ,, 0x0000, 0xC7, 2, "Assembly Output Size", "", "", 0,20,20, ,,,, ,,,, 0; Param2 = 0, ,, 0x0000, 0xC7, 2, "Assembly Input Size", "", "", 4,20,20, ,,,, ,,,, 0; Param3 = 0, ,, 0x0010, 0xC7, 2, "Input Data", "", "", 0,255,0, ,,,, ,,,, 0; Param4 = 0, ,, 0x0000, 0xC7, 2, "Output Data", "", "", 0,255,0, ,,,, ,,,, 0; [Assembly] Assem100 = "Output_Data", , 20, 0x0000, ,, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4; Assem101 = "Input_Data", , 20, 0x0000, ,, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3; [Connection Manager] Connection1 = 0x04010002, $ Trigger and Transport 0x44244405, $ Point Multicast ,Param1,Assem100, $ OT RPI Size format ,Param2,Assem101, $ TO rpi size format ,, $ config 1 ,, $ config 2 "Data, In/Out ", $ connection name "Assembly Object In/Out Data", $ help string "20 04 24 01 2C 64 2C 65"; $ path Connection2 = 0x01010002, $ Trigger and Transport 0x44244305, $ Point Multicast ,0,, $ OT RPI Size format ,Param2,Assem101, $ TO rpi size format ,, $ config 1 ,, $ config 2 "Listen only ", $ connection name "Assembly Object In/Out Data", $ help string "20 04 24 01 2C C0 2C 65"; $ path [Port] Port1 = TCP, "Port 1", "20 F5 24 01", 2; [Capacity] ConnOverhead = .004; $ Connection Overhead MaxIOConnections = 3; $ Maximum number of Class 1 Connections MaxMsgConnections = 5; $ Maximum number of Class 3 Connections TSpec1 = TxRx, 10, 1400; $ packets per sec @ 10 bytes TSpec2 = TxRx, 100, 1300; $ packets per sec @ 100 bytes TSpec3 = TxRx, 200, 1120; $ packets per sec @ 200 bytes $ **************************************************************************** $ EOF $ ****************************************************************************