8. Spare Parts, Kits and Accessories

Spare parts, kits and accessories list:

Info

Unless specified, screws, dowel pins and other hardware are included only for the Gripper side, never for the robot side.

 

 

Item

Description

Ordering
Number
(2-Finger 85)

Ordering
Number
(2-Finger 140)

Gripper basic unit

Adaptive Robot Gripper 2-Finger basic unit with fingers (no fingertips, no coupling)

AGC-GRP-2F85

AGC-GRP-2F140

Controller

Optional controller for industrial communications see Robotiq Universal Controller Items

UNI-CTR-XXXX

Finger Kit

Finger upgrade kit for 85 or 140 mm option. Included:

  • 2 x Replacement finger
  • 2 x Hardware kit
  • 1 x hex key

AGC-FIN-KIT-85-V4

AGC-FIN-KIT-140-V4


Blank coupling

Blank coupling for Adaptive Robot Gripper 2-Finger, with screws for Gripper fixation and 1 m pigtail cable

AGC-CPL-BLANK-002

ISO-9409-1-50-4-M6 coupling (coupling-to-wrist)

ISO 9409-1-50-4-M6 coupling for 2-Finger Robot Grippers, with screws for Gripper fixation

GRP-ES-CPL-062

ISO 9409-1-50-4-M6 coupling (coupling to controller)

ISO 9409-1-50-4-M6 coupling for 2-Finger Robot Grippers, with screws for Gripper fixation and 1 m pigtail cable

GRP-CPL-062

ISO 9409-1-31.5-4-M5 coupling

ISO 9409-1-31.5-4-M5 coupling for Adaptive Robot Gripper 2‑Finger, with screws for Gripper fixation and 1 m pigtail cable

GRP-CPL-063

ISO 9409-1-40-4-M6 coupling

ISO 9409-1-40-4-M6 coupling for Adaptive Robot Gripper 2‑Finger, with screws for Gripper fixation and 1 m pigtail cable

GRP-CPL-064

56-8M4-1D4 coupling

Coupling for 56 mm PCD1 with (8) M4 and (1) 4mm indexing pin, with screws for 2-F Gripper fixation and 1 m pigtail cable

AGC-CPL-065-002

56-6M4-1D6 coupling

Coupling for 56 mm PCD1 with (6) M4 and (1) 6mm indexing pin, with screws for 2-F Gripper fixation and 1 m pigtail cable

AGC-CPL-066-002

60-4Ø5-1D5 coupling

Coupling for 60 mmPCD1 with (4) M5 thread and (1) 5mm indexing pin, with screws for 2-F Gripper fixation and 1 m pigtail cable

AGC-CPL-067-002

63-6M6-2D6 coupling

Coupling for 63 mm PCD1 with (6) M6 and (2) 6mm indexing pins, with screws for 2-F Gripper fixation and 1 m pigtail cable

AGC-CPL-068-002

40-4M5-1D3 coupling

Coupling for 40 mm PCD1 with (4) M5 and (1) 3mm indexing pins, with screws for 2-F Gripper fixation and 1 m pigtail cable

AGC-CPL-070-002

31.5-4M4 coupling

Coupling for 31.5 mm PCD1 with (4) M4, with screws for 2‑F Gripper fixation and 1 m pigtail cable

AGC-CPL-071-002


Adapter plate to 63‑4M6‑71‑2D3

Wrist adapter plate for use with AGC-CPL-064-002. Interface to 63 mm PCD1 with (4) M6 screws and 71 mm PCD1 with (2) M3 indexing pins

AGC-APL-151-002

Adapter plate to 63‑4M6‑61_4‑2D6

Wrist adapter plate for use with AGC-CPL-064-002. Interface to 63 mm PCD1 with (4) M6 screws and 61.4 mm PCD 1 with (2) M6 indexing pins

AGC-APL-152-002

Adapter plate to 80‑6M8‑2D82D8

Wrist adapter plate for use with AGC-CPL-064-002. Interface to 80 mm PCD1 with (6) M8 screws and (2) M8 indexing pins

AGC-APL-153-002


2-Finger Device Cable (10M)

10 m Robotiq device cable for power and communication. Straight M12 5-pins female on one side, single ended on the other, shielded

CBL-COM-2065-10

USB to RS485 adapter

USB to RS485 adapter, can be used with device cable for USB connection

ACC-ADT-USB-RS485


Silicone fingertip2

Flat silicone fingertip for 2-Finger Adaptive Gripper, included:

  • one (1) silicone fingertip.
  • two (2) dowel pins (dia. 2 x 6 mm)
  • two (2) screws (M5-0.5 x 12 mm SHCS)

AGC-TIP-204-085

AGC-TIP-420-140

Grooved fingertip2

Grooved aluminium fingertip for 2‑Finger Adaptive Gripper, included:

  • one (1) V-grooved fingertip
  • two (2) screws M5-0.5 x 12 mm SHCS
  • two (2) dowel pins dia. 2 x 6 mm

AGC-TIP-205-085

AGC-TIP-421-140

Replacement finger

Replacement finger for 2‑Finger Adaptive Gripper, included:

  • One (1) finger
  • Four (4) screws M3-0.5 X 8 LHCS
  • One (1) proximal locking shaft
  • One (1) link/bar locking shaft

AGC-FIN-085

AGC-FIN-140

Finger Protector2

Protector for 2-Finger Adaptive Gripper, included:

  • One (1) protector
  • Four (4) M3 screws

AGC-PRO-KIT-V4

N/A

Parallel locking shaft2

Parallel mechanism locking shaft for 2‑Finger Adaptive Gripper, included :

  • One (1) parallel locking shaft
  • Two (2) M3 screws

AGC-PARA-KIT

1Pitch Circle Diameter

2Part listed for two units, since two are required per Gripper.

 

Tip

For legacy part replacement visit the documentation archives and the appropriate manual or consult your Robotiq distributor.