Spare parts, kits and accessories list:
Info
The following list is up to date at print time and is subject to change, check online for updates.
Info
Unless specified, screws, dowel pins and other hardware are included only for the Gripper side, never for the robot side.
|
Item |
Description |
Ordering |
Ordering |
|---|---|---|---|
|
Gripper basic unit |
Adaptive Robot Gripper 2-Finger basic unit with fingers (no fingertips, no coupling) |
AGC-GRP-2F85 |
AGC-GRP-2F140 |
|
Kit for OMRON TM |
Gripper basic unit with silicone fingertips, 10 m cable and coupling for OMRON TM Series Robot |
AGC-TM-KIT-85 |
AGC-TM-KIT-140 |
|
Controller |
Optional controller for industrial communications see Robotiq Universal Controller Items |
UNI-CTR-XXXX |
|
|
Finger Kit |
Finger upgrade kit for 85 or 140 mm option. Included:
|
AGC-FIN-KIT-85-V4 |
AGC-FIN-KIT-140-V4 |
|
|
|||
|
Blank coupling |
Blank coupling for Adaptive Robot Gripper 2-Finger, with screws for Gripper fixation and 1 m pigtail cable |
AGC-CPL-BLANK-002 |
|
|
ISO-9409-1-50-4-M6 coupling (coupling-to-wrist) |
ISO 9409-1-50-4-M6 coupling for 2-Finger Robot Grippers, with screws for Gripper fixation |
GRP-CPL-062 |
|
|
ISO 9409-1-50-4-M6 coupling (coupling to controller) |
ISO 9409-1-50-4-M6 coupling for 2-Finger Robot Grippers, with screws for Gripper fixation and 1 m pigtail cable |
AGC-CPL-062-002 |
|
|
ISO 9409-1-31.5-4-M5 coupling |
ISO 9409-1-31.5-4-M5 coupling for Adaptive Robot Gripper 2‑Finger, with screws for Gripper fixation and 1 m pigtail cable |
AGC-CPL-063-002 |
|
|
ISO 9409-1-40-4-M6 coupling |
ISO 9409-1-40-4-M6 coupling for Adaptive Robot GripperGripper 2‑Finger, with screws for Gripper fixation and 1 m pigtail cable |
AGC-CPL-064-002 |
|
|
56-8M4-1D4 coupling |
Coupling for 56 mm PCD1 with (8) M4 and (1) 4mm indexing pin, with screws for 2-F Gripper fixation and 1 m pigtail cable |
AGC-CPL-065-002 |
|
|
56-6M4-1D6 coupling |
Coupling for 56 mm PCD1 with (6) M4 and (1) 6mm indexing pin, with screws for 2-F Gripper fixation and 1 m pigtail cable |
AGC-CPL-066-002 |
|
|
60-4Ø5-1D5 coupling |
Coupling for 60 mmPCD1 with (4) M5 thread and (1) 5mm indexing pin, with screws for 2-F Gripper fixation and 1 m pigtail cable |
AGC-CPL-067-002 |
|
|
63-6M6-2D6 coupling |
Coupling for 63 mm PCD1 with (6) M6 and (2) 6mm indexing pins, with screws for 2-F Gripper fixation and 1 m pigtail cable |
AGC-CPL-068-002 |
|
|
40-4M5-1D3 coupling |
Coupling for 40 mm PCD1 with (4) M5 and (1) 3mm indexing pins, with screws for 2-F Gripper fixation and 1 m pigtail cable |
AGC-CPL-070-002 |
|
|
31.5-4M4 coupling |
Coupling for 31.5 mm PCD1 with (4) M4, with screws for 2‑F Gripper fixation and 1 m pigtail cable |
AGC-CPL-071-002 |
|
|
|
|||
|
Adapter plate to 63‑4M6‑71‑2D3 |
Wrist adapter plate for use with AGC-CPL-064-002. Interface to 63 mm PCD1 with (4) M6 screws and 71 mm PCD1 with (2) M3 indexing pins |
AGC-APL-151-002 |
|
|
Adapter plate to 63‑4M6‑61_4‑2D6 |
Wrist adapter plate for use with AGC-CPL-064-002. Interface to 63 mm PCD1 with (4) M6 screws and 61.4 mm PCD 1 with (2) M6 indexing pins |
AGC-APL-152-002 |
|
|
Adapter plate to 80‑6M8‑2D82D8 |
Wrist adapter plate for use with AGC-CPL-064-002. Interface to 80 mm PCD1 with (6) M8 screws and (2) M8 indexing pins |
AGC-APL-153-002 |
|
|
|
|||
|
2-Finger Device Cable (5M) |
5 m Robotiq device cable for power and communication. Straight M12 5-pins female on one side, single ended on the other, shielded |
CBL-COM-2065-05 |
|
|
2-Finger Device Cable (10M) |
10 m Robotiq device cable for power and communication. Straight M12 5-pins female on one side, single ended on the other, shielded |
CBL-COM-2065-10 |
|
|
RS232 to RS485 converter |
Can be used to connect the RS232 adapter to the RS485 connector of the Robotiq Gripper |
ACC-ADT-RS232-RS485 |
|
|
USB to RS485 adapter |
USB to RS485 adapter, can be used with device cable for USB connection |
ACC-ADT-USB-RS485 |
|
|
|
|||
|
Silicone fingertip2 |
Flat silicone fingertip for 2-Finger Adaptive Gripper, included:
|
AGC-TIP-204-085 |
AGC-TIP-420-140 |
|
Grooved fingertip2 |
Grooved aluminium fingertip for 2‑Finger Adaptive Gripper, included:
|
AGC-TIP-205-085 |
AGC-TIP-421-140 |
|
Replacement finger |
Replacement finger for 2‑Finger Adaptive Gripper, included:
|
AGC-FIN-085 |
AGC-FIN-140 |
|
Finger Protector2 |
Protector for 2-Finger Adaptive Gripper, included:
|
AGC-PRO-KIT-V4 |
N/A |
|
Parallel locking shaft2 |
Parallel mechanism locking shaft for 2‑Finger Adaptive Gripper, included :
|
AGC-PARA-KIT |
|
1Pitch Circle Diameter
2Part listed for two units, since two are required per Gripper.
Tip
For legacy part replacement visit the documentation archives and the appropriate manual or consult your Robotiq distributor.