Info
Unless specified, screws, dowel pins and other hardware are included only for the Gripper side, never for the robot side.
Item |
Description |
Ordering Number |
---|---|---|
Hand-E Basic Gripper Unit |
Hand-E basic gripper unit, includes aluminum fingers (HND-FIN-ALU-KIT) |
HND-GRP-001 |
Kit for Universal Robots |
|
HND-UR-KIT |
Kit for Universal Robots |
|
HND-ES-UR-KIT |
Controller |
Optional controller for industrial communications see Robotiq Universal Controller Items |
UNI-CTR-XXXX |
Aluminum Finger Kit |
Aluminum finger kit, includes:
|
HND-FIN-ALU-KIT |
Fingertip Starting Kit |
Fingertip Starting Kit includes:
|
HND-TIP-START-KIT |
Flat Silicone Fingertip Kit |
Flat Silicone Fingertip Kit* includes:
*Silicone fingertips must be mounted on fingertip holders |
HND-TIP-SLC-KIT |
V-Groove Fingertip Kit |
V-Groove Fingertip Kit* includes:
*V-Groove fingertips must be mounted on fingertip holders (HND-TIP-HLD-KIT) |
HND-TIP-VGR-KIT |
Fingertip Holder Kit |
Hand-E Fingertip Holder Kit includes:
|
HND-TIP-HLD-KIT |
|
||
10m Device Cable |
10 m Robotiq device cable for power and communication. Straight M12 5-pins female on one side, single ended on the other, shielded |
CBL-COM-2065-10-HF |
USB to RS485 adapter |
USB to RS485 adapter, can be used with device cable for USB connection |
ACC-ADT-USB-RS485 |
Hand-E Screw Kit |
The screw kit contains:
|
HND-SCREW-KIT |
16G USB Stick |
USB stick to install the UR software package |
ACC-USB-16G |
End-Effector Coupling Kit |
ISO 9409-1-50-4-M6 coupling for Adaptive Robot Grippers, with screws and tools for Gripper fixation and 1 m pigtail cable |
GRP-CPL-062 |
|
||
Adapter plate to 63‑4M6‑61_4‑2D6 |
Wrist adapter plate for use with AGC-CPL-064-002. Interface to 63 mm PCD1 with (4) M6 screws and 61.4 mm PCD 1 with (2) M6 indexing pins |
AGC-APL-152-002 |
Adapter plate to 80‑6M8‑2D82D8 |
Wrist adapter plate for use with AGC-CPL-064-002. Interface to 80 mm PCD1 with (6) M8 screws and (2) M8 indexing pins |
AGC-APL-153-002 |
1Pitch Circle Diameter
To install Hand-E on a robot that has a different bolt pattern than part GRP-CPL-062 (ISO 9409-1-50-4-M6), you can use one of the following. The couplings listed below fit with both Hand-E and the 2-Finger Gripper.
Item |
Description |
Ordering Number |
---|---|---|
Blank coupling |
Blank coupling for Adaptive Robot Grippers, with screws for Gripper fixation and 1 m pigtail cable |
AGC-CPL-BLANK-002 |
ISO 9409-1-50-4-M6 |
ISO 9409-1-50-4-M6 coupling for Robot Grippers with screws for Gripper fixation and 1 m pigtail cable |
GRP-CPL-062 |
ISO 9409-1-50-4-M6 |
ISO 9409-1-50-4-M6 coupling for Robot Grippers with screws for Gripper fixation |
GRP-ES-CPL-062 |
ISO 9409-1-31.5-4-M5 coupling |
ISO 9409-1-31.5-4-M5 coupling for Adaptive Robot Grippers, with screws for Gripper fixation and 1 m pigtail cable |
AGC-CPL-063-002 |
ISO 9409-1-40-4-M6 coupling |
ISO 9409-1-40-4-M6 coupling for Adaptive Robot Grippers, with screws for Gripper fixation and 1 m pigtail cable |
AGC-CPL-064-002 |
56-8M4-1D4 coupling |
Coupling for 56 mm PCD1 with (8) M4 and (1) 4mm indexing pin, with screws for Adaptive Robot Grippers fixation and 1 m pigtail cable |
AGC-CPL-065-002 |
56-6M4-1D6 coupling |
Coupling for 56 mm PCD1 with (6) M4 and (1) 6mm indexing pin, with screws for Adaptive Robot Grippers fixation and 1 m pigtail cable |
AGC-CPL-066-002 |
60-4Ø5-1D5 coupling |
Coupling for 60 mmPCD1 with (4) M5 thread and (1) 5mm indexing pin, with screws for Adaptive Robot Grippers fixation and 1 m pigtail cable |
AGC-CPL-067-002 |
63-6M6-2D6 coupling |
Coupling for 63 mm PCD1 with (6) M6 and (2) 6mm indexing pins, with screws for Adaptive Robot Grippers fixation and 1 m pigtail cable |
AGC-CPL-068-002 |
40-4M5-1D3 coupling |
Coupling for 40 mm PCD1 with (4) M5 and (1) 3mm indexing pins, with screws for Adaptive Robot Grippers fixation and 1 m pigtail cable |
AGC-CPL-070-002 |
31.5-4M4 coupling |
Coupling for 31.5 mm PCD1 with (4) M4, with screws for Adaptive Robot Grippers fixation and 1 m pigtail cable |
AGC-CPL-071-002 |
Adapter plate to 63‑4M6‑71‑2D3 |
Wrist adapter plate for use with AGC-CPL-064-002. Interface to 63 mm PCD1 with (4) M6 screws and 71 mm PCD1 with (2) M3 indexing pins |
AGC-APL-151-002 |
Adapter plate to 63‑4M6‑61_4‑2D6 |
Wrist adapter plate for use with AGC-CPL-064-002. Interface to 63 mm PCD1 with (4) M6 screws and 61.4 mm PCD 1 with (2) M6 indexing pins |
AGC-APL-152-002 |
Adapter plate to 80‑6M8‑2D82D8 |
Wrist adapter plate for use with AGC-CPL-064-002. Interface to 80 mm PCD1 with (6) M8 screws and (2) M8 indexing pins |
AGC-APL-153-002 |
1Pitch Circle Diameter